The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Switching and protective devices
  • Load breakers and switches
  • Accessories for Change-over switches
  • HZI003
  • Modular devices
  • Switching and protective devices

Black handle FCS- LBS 800-1600A HZI003

EAN
3250613362393
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Black handle FCS- LBS 800-1600A

HZI003

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 2 products available

Referenced by

  • HI462

    Change-over switch 4P 1250A

    0.00 €  / *
  • HI464

    Change-over switch 4P 1600A

    0.00 €  / *

Technical properties

Safety
  • Ingress Protec­tion (IP) class
    IP65
Cover, door
  • Inter­lock­able
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration HZI003
PDF
Hager RoHS report HZI003
PDF

Downloads

  • Product image

    Image HZI003  | Hager

    Product Image HZI003

  • Product datasheet

    Image Hager Product data sheet HZI003  | Hager

    Hager Product data sheet HZI003

    Black handle FCS- LBS 800-1600A

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    573,94 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-12-04

    PDF
    639,40 kB
More documentation

Discover more of this product range

    5
  • 1
    HZC112 - Shaft extension N°5 200mm LBS 20-125A
    HZC112
    Shaft extension N°5 200mm LBS 20-125A
  • 2
    HZC311 - Auxiliary contact 1C+1O LBS 20-160A
    HZC311
    Auxiliary contact 1C+1O LBS 20-160A
  • 3
    HZ160 - Auxiliary contact 1NO+1NC
    HZ160
    Auxiliary contact 1NO+1NC
  • 4
    HZC016 - Grey handle COS 20-80A
    HZC016
    Grey handle COS 20-80A
  • 5
    HZI202 - Terminals cover 250/400A 4P
    HZI202
    Terminals cover 250/400A 4P

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland