The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYD031H
    EAN
    3250613370220
    Packaging
    1 Piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Rear connection h/x/P 3P 400A HYD031H

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rear connection h/x/P 3P 400A

    HYD031H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      400 A
    Archi­tec­ture
    • Number of poles
      3
    • Type of pole
      3P

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HYD031H
    PDF
    RoHS report HYD031H
    PDF

    Downloads

    • Product image

      Image HYD031H  | Hager

      Product Image HYD031H

    • Product datasheet

      Image Hager Product data sheet HYD031H  | Hager

      Hager Product data sheet HYD031H

      Rear connection h/x/P 3P 400A

      PDF
    • Instruction manual

      Image Instruction manual International 2026-10-30  | Hager

      Instruction manual International 2026-10-30

      PDF
      3,73 MB
    • Catalogue

      Image Technical catalogue  | Hager

      Technical catalogue

      h3 x630 Moulded Case Circuit breakers

      PDF
      26,44 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HYB023H - Terminal cover x250 3P spreader
      HYB023H
      Terminal cover x250 3P spreader
    • 2
      HXC021H - Auxiliary contact 1NO+1NC 230V AC (h250-h400-h630-h800-h1000-h1600)
      HXC021H
      Auxiliary contact 1NO+1NC 230V AC (h250-h400-h630-h800-h1000-h1600)
    • 3
      HXD042H - Motor operator H400-H630 100-240VAC
      HXD042H
      Motor operator H400-H630 100-240VAC
    • 4
      HYD015H - Spreader H630 4P collar
      HYD015H
      Spreader H630 4P collar
    • 5
      HYB022H - Terminal cover x250 4P long
      HYB022H
      Terminal cover x250 4P long

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland