The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYD022H
    EAN
    3250613370589
    Packaging
    1 Piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Terminal cover h400-h630 4P long HYD022H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal cover h400-h630 4P long

    HYD022H

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HYD022H
    PDF
    RoHS report HYD022H
    PDF

    Downloads

    • Product image

      Image HYD022H  | Hager

      Product Image HYD022H

    • Product datasheet

      Image Hager Product data sheet HYD022H  | Hager

      Hager Product data sheet HYD022H

      Terminal cover h400-h630 4P long

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      329,36 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HTC140H - CIP - 24 V Adaptor length 1,20 m
      HTC140H
      CIP - 24 V Adaptor length 1, 20 m
    • 2
      HYA023H - Terminal cover x160 3P spreader
      HYA023H
      Terminal cover x160 3P spreader
    • 3
      HXF031H - Extended rotary handle H1250-H1600
      HXF031H
      Extended rotary handle H1250-H1600
    • 4
      HYA025H - Terminal cover x160 3P short
      HYA025H
      Terminal cover x160 3P short
    • 5
      HYA028H - Terminal cover for collar terminal x160 4P
      HYA028H
      Terminal cover for collar terminal x160 4P

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland