The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Switching and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYD007H
    catalog.pageproduct.product.info.ean
    3250613370688
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Collar terminal h400/h630 Al 3P 2x 95-240mm² HYD007H

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Collar terminal h400/h630 Al 3P 2x 95-240mm²

    HYD007H

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Elec­tric current
    • Rated current IN
      630 A
    Archi­tec­ture
    • Number of poles
      3
    • Type of pole
      3P
    Cable
    • Cable material
      Copper, Aluminium
    Connec­tion
    • Cross-sec­tion rigid conductor
      2x 35 - 240 mm²
    • Cross-sec­tion flex­ible conductor
      35 - 240 mm²

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration HYD007H
    PDF
    RoHS report HYD007H
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div HYD007H

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet HYD007H

      Collar terminal h400/h630 Al 3P 2x 95-240mm²

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      329,36 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      HYB026H - Terminal cover x250 4P short
      HYB026H
      Terminal cover x250 4P short
    • 2
      HXD042H - Motor operator H400-H630 100-240VAC
      HXD042H
      Motor operator H400-H630 100-240VAC
    • 3
      HYD015H - Spreader H630 4P collar
      HYD015H
      Spreader H630 4P collar
    • 4
      HYB023H - Terminal cover x250 3P spreader
      HYB023H
      Terminal cover x250 3P spreader
    • 5
      HYB027H - Terminal cover for collar terminal for x250 3P
      HYB027H
      Terminal cover for collar terminal for x250 3P

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland