The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYD005H
    EAN
    3250613370664
    Packaging
    1 Piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Collar terminal h400/h630 Al 3P 1x 95-240mm² HYD005H

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Collar terminal h400/h630 Al 3P 1x 95-240mm²

    HYD005H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      630 A
    Archi­tec­ture
    • Number of poles
      3
    • Type of pole
      3P
    Cable
    • Cable material
      Copper, Aluminium
    Connec­tion
    • Cross-sec­tion rigid conductor
      35 - 240 mm²
    • Cross-sec­tion flex­ible conductor
      35 - 240 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HYD005H
    PDF
    RoHS report HYD005H
    PDF

    Downloads

    • Product image

      Image HYD005H  | Hager

      Product Image HYD005H

    • Product datasheet

      Image Hager Product data sheet HYD005H  | Hager

      Hager Product data sheet HYD005H

      Collar terminal h400/h630 Al 3P 1x 95-240mm²

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      329,36 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HYB026H - Terminal cover x250 4P short
      HYB026H
      Terminal cover x250 4P short
    • 2
      HXD042H - Motor operator H400-H630 100-240VAC
      HXD042H
      Motor operator H400-H630 100-240VAC
    • 3
      HYD015H - Spreader H630 4P collar
      HYD015H
      Spreader H630 4P collar
    • 4
      HYB023H - Terminal cover x250 3P spreader
      HYB023H
      Terminal cover x250 3P spreader
    • 5
      HYB027H - Terminal cover for collar terminal for x250 3P
      HYB027H
      Terminal cover for collar terminal for x250 3P

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland