The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Switching and protective devices
  • Circuit breaker and switches
  • Moulded case circuit breakers elec­tromech­an­ical accessories
  • HYB092H
  • Switching and protective devices

Ring Lug D:8,5 3P/4P for cable 120mm² HYB092H

EAN
3250613152710
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Ring Lug D:8,5 3P/4P for cable 120mm²

HYB092H

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of pole
    3P/4P
Connec­tion
  • Conductor cross-sec­tion
    120 - 120 mm²
Equip­ment
  • Thread size metric
    8 - 8

Downloads

  • Product image

    Image HYB092H  | Hager

    Product Image HYB092H

  • Product datasheet

    Image Hager Product data sheet HYB092H  | Hager

    Hager Product data sheet HYB092H

    Ring Lug D:8,5 3P/4P for cable 120mm²

    PDF
More documentation

Discover more of this product range

    5
  • 1
    HYB023H - Terminal cover x250 3P spreader
    HYB023H
    Terminal cover x250 3P spreader
  • 2
    HXC021H - Auxiliary contact 1NO+1NC 230V AC (h250-h400-h630-h800-h1000-h1600)
    HXC021H
    Auxiliary contact 1NO+1NC 230V AC (h250-h400-h630-h800-h1000-h1600)
  • 3
    HXD042H - Motor operator H400-H630 100-240VAC
    HXD042H
    Motor operator H400-H630 100-240VAC
  • 4
    HYD015H - Spreader H630 4P collar
    HYD015H
    Spreader H630 4P collar
  • 5
    HYB022H - Terminal cover x250 4P long
    HYB022H
    Terminal cover x250 4P long

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland