The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • HXC026H
    catalog.pageproduct.product.info.ean
    3250613369545
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span

    Alarm contact low level 1NO+1NC (h250-h400-h630-h800-h1000-h1600) HXC026H

    No longer available

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Alarm contact low level 1NO+1NC (h250-h400-h630-h800-h1000-h1600)

    HXC026H

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_documents.h2

    catalog.pageproduct.tab_additional_title.link

    Elec­tric current
    • Rated current 230 V AC15
      0
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Type of contacts
      1NC+1NO
    Voltage
    • Type voltage supply
      AC/DC
    • Rated oper­a­tional voltage Ue
      125 - 125 V
    Power
    • Power dissip­a­tion at IN
      3 W
    Equip­ment
    • Number of INV contacts
      0
    • Number of NC contacts
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP4X

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div HXC026H

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet HXC026H

      Alarm contact low level 1NO+1NC (h250-h400-h630-h800-h1000-h1600)

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      329,36 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
    catalog.pageproduct.showmore_documents.button

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland