catalog.pageproduct.product.info.ean
3250613141875
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
Moulded Case Circuit Breaker h3+ P250 Energy 3P3D 40A 40kA FTC HNT040NR
product.page.accessories.title
product.page.accessories.associated-products
-
Locking interlocking functions 3 product.page.accessories.products-available -
Handle for power circuit breaker 1 product.page.accessories.products-available -
Auxiliaries data cable adaptor 9 product.page.accessories.products-available -
Connection Functions 6 product.page.accessories.products-available -
Shunt release 5 product.page.accessories.products-available -
Under voltage coil 8 product.page.accessories.products-available
product.page.accessories.title-modal
catalog.pageproduct.tab_additional_title.link
Electric current
-
Rated current IN40 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-240 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-240 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated service breaking capacity Ics under 220 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 240 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 380 V AC according to IEC 60947-240 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-240 kA
-
Rated service breaking capacity Ics under 415 V AC according to IEC 60947-240 kA
-
Rated service breaking capacity Ics under 690 V AC according to IEC 60947-26 kA
-
Rated current at 10°C according to IEC 6094740 A
-
Rated current at 15°C according to IEC 6094740 A
-
Rated current at 20°C according to IEC 6094740 A
-
Rated current at 25°C according to IEC 6094740 A
-
Rated current at 30°C according to IEC 6094740 A
-
Rated current at 35°C according to IEC 6094740 A
-
Rated current at 40°C according to IEC 6094740 A
-
Rated current at 45°C according to IEC 6094740 A
-
Rated current at 50°C according to IEC 6094740 A
-
Rated current at 55°C according to IEC 6094740 A
-
Rated current at 60°C according to IEC 6094740 A
-
Rated current at 65°C according to IEC 6094740 A
-
Rated current at 70°C according to IEC 6094740 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitENERGY
Power
-
Power dissipation at IN1.14 W
Endurance
-
Electric endurance in number of cycles10,000
-
Number of mechanical operations40,000
Installation, mounting
-
Nominal tightening torque12 - 12 Nm
-
Mounting-/Connection PositionFront
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
Cover, door
-
Interlockablecatalog.pageproduct.attribute_boolean.yes
Cable
-
Cable materialCopper, Aluminium
Compatibility
-
Compatible with RDC AOBcatalog.pageproduct.attribute_boolean.no
-
Suitable for DIN Railcatalog.pageproduct.attribute_boolean.no
-
Suitable for distribution boardcatalog.pageproduct.attribute_boolean.yes
Dimensions
-
Height165 mm
-
Width105 mm
-
Depth97 mm
Settings
-
Adjustment range short-term delayed short-circuit release24 - 400 A
Electrical protection
-
Long-time overload protection (ltd): delay (tr)0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
-
Short-time protection (std): current (Isd)1.5, 2, 2.5, 3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10
-
Short-time protection (std): delay (tsd)50 ms, 100 ms, 200 ms, 300 ms, 400 ms
-
Instantaneous protection (li): dial setting coefficient3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 12.5, 13, 13.5, 14, 14.5, 15
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet HNT040NR
Moulded Case Circuit Breaker h3+ P250 Energy 3P3D 40A 40kA FTC
PDF -
ProductBimStep
CAD file for MCCB 250A 3P
STEP files International 2026-04-15
STP640,83 kB -
ProductECDeclaration
Declaration
Declaration of conformity International 2022-04-25
PDF461,97 kBDeclaration of conformity en-US 2026-07-14
PDF346,64 kB
catalog.pageproduct.showmore_documents.button