The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Auto­matic transfer switches up to 1600 A
    • HIC495E
    EAN
    3250613131968
    Packaging
    1 Piece
    • Auto­matic transfer switches up to 1600 A

    ATS with energy management 4x 3200A HIC495E

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    ATS with energy management 4x 3200A

    HIC495E

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 2 products available
    • Terminal cover 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Terminal cover
    • HZI010

      Selection Auto / manual key 125 - 3200A

      €0.00  / *
    • HZ166

      Busbar for COS 2000A-2500A

      €0.00  / *
    • HZI206

      Terminal cover 2000A-3200A

      €0.00  / *

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Elec­tric current
    • Rated current IN
      3,200 A
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      2,106,000 W
    Archi­tec­ture
    • Number of poles
      4
    • Device construc­tion type
      Fixed built-in
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    • Suit­able for distri­bu­tion board
      Yes

    Downloads

    • Product image

      Image HIC495E  | Hager

      Product Image HIC495E

    • Product datasheet

      Image Hager Product data sheet HIC495E  | Hager

      Hager Product data sheet HIC495E

      ATS with energy management 4x 3200A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HIC440G - Automatic transfer switch 4x 400A
      HIC440G
      Automatic transfer switch 4x 400A
    • 2
      HIC425E - ATS with energy management 4x 250A
      HIC425E
      ATS with energy management 4x 250A
    • 3
      HIC425G - Automatic transfer switch 4x 250A
      HIC425G
      Automatic transfer switch 4x 250A
    • 4
      HIB490M - Motorized transfer switch 4P 1000A
      HIB490M
      Motorized transfer switch 4P 1000A
    • 5
      HIC406A - Motorized changeover switch 4P 63A 400V
      HIC406A
      Motorized changeover switch 4P 63A 400V

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland