The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers
    • HHA014Z
    EAN
    3250613135942
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 25kA CTC HHA014Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 25kA CTC

    HHA014Z

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Terminal cover 1 products available
    • Auxil­i­aries cable adaptor 1 products available

    Complete your system

    • Terminal cover
    • Auxil­i­aries cable adaptor
    • HYA026H

      Terminal cover x160 4P short

      €0.00  / *
    • HYA035H

      Connecting kit 3P/4P

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      25 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      20 kA
    • Rated current at 10°C according to IEC 60947
      22 A
    • Rated current at 15°C according to IEC 60947
      21.30 A
    • Rated current at 20°C according to IEC 60947
      20.60 A
    • Rated current at 25°C according to IEC 60947
      19.90 A
    • Rated current at 30°C according to IEC 60947
      19.20 A
    • Rated current at 35°C according to IEC 60947
      18.40 A
    • Rated current at 40°C according to IEC 60947
      17.60 A
    • Rated current at 45°C according to IEC 60947
      16.80 A
    • Rated current at 50°C according to IEC 60947
      16 A
    • Rated current at 55°C according to IEC 60947
      15 A
    • Rated current at 60°C according to IEC 60947
      14.10 A
    • Rated current at 65°C according to IEC 60947
      13 A
    • Rated current at 70°C according to IEC 60947
      11.90 A
    Archi­tec­ture
    • Number of poles
      1
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    • Neutral posi­tion
      Without neutral
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated oper­a­tional voltage Ue
      220 - 240 V
    Func­tions
    • Trip unit
      TM F/F
    Power
    • Power dissip­a­tion at IN
      1.80 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      6 - 70 mm²
    • Cross-sec­tion rigid conductor
      6 - 95 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      6 - 6 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    • Nominal tight­ening torque down terminal
      6 - 6 Nm
    • Nominal tight­ening torque top terminal
      6 - 6 Nm
    Connectivity
    • Type of connec­tion
      Screw terminal
    Cover, door
    • Inter­lock­able
      Yes
    Settings
    • Thermal protec­tion knob setting xIN
      1, 1
    Dimen­sions
    • Height
      130 mm
    • Width
      25 mm
    • Depth
      68 mm
    Cable
    • Cable material
      Copper
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCCB h3+ P250 TM 4x250A 40kA (English)
    PDF
    1,78 MB
    REACH declaration HHA014Z
    PDF
    RoHS report HHA014Z
    PDF

    Downloads

    • Product image

      Image HHA014Z  | Hager

      Product Image HHA014Z

    • Product datasheet

      Image Hager Product data sheet HHA014Z  | Hager

      Hager Product data sheet HHA014Z

      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 25kA CTC

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      8,51 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      346,59 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HPW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 110kA FTC
      HPW401NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 110kA FTC
    • 2
      HPW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 110kA FTC
      HPW251NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 110kA FTC
    • 3
      HPW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 110kA FTC
      HPW400NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 110kA FTC
    • 4
      HPW250NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 250A 110kA FTC
      HPW250NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 250A 110kA FTC
    • 5
      HPW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 110kA FTC
      HPW630NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 110kA FTC

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland