The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Switching and protective devices
  • Circuit breaker and switches
  • Moulded case circuit breakers
  • HDA050L
  • Switching and protective devices

Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 50A 18kA CTC HDA050L

EAN
3250613136512
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 50A 18kA CTC

HDA050L

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    50 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    18 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    25 kA
  • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
    25 kA
  • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
    18 kA
  • Rated current 0°C according to IEC 60947
    60.40 A
  • Rated current 10°C according to IEC 60947
    60.40 A
  • Rated current 15°C according to IEC 60947
    59.20 A
  • Rated current 20°C according to IEC 60947
    58 A
  • Rated current 25°C according to IEC 60947
    56.70 A
  • Rated current 30°C according to IEC 60947
    55.40 A
  • Rated current at 35°C according to IEC 60947
    54.10 A
  • Rated current at 40°C according to IEC 60947
    52.80 A
  • Rated current 45°C according to IEC 60947
    51.40 A
  • Rated current 50°C according to IEC 60947
    50 A
  • Rated current 55°C according to IEC 60947
    48.50 A
  • Rated current 5°C according to IEC 60947
    59.20 A
  • Rated current at 60°C according to IEC 60947
    47 A
  • Rated current 65°C according to IEC 60947
    45.40 A
  • Rated current 70°C according to IEC 60947
    43.80 A
Archi­tec­ture
  • Number of poles
    3
  • Control/­op­er­a­tion element
    Toggle
  • Device construc­tion type
    Fixed built-in
  • Neutral posi­tion
    Without neutral
Trip­ping
  • Response time when opening
    10 ms
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    8,000 V
  • Rated insu­la­tion voltage Ui
    690 V
Func­tions
  • Trip unit
    TM F/F
Power
  • Total power loss under IN
    17.30 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10,000
  • Number of mech­an­ical oper­a­tions
    20,000
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Connec­tion
  • Cross-sec­tion flex­ible conductor
    4 - 70 mm²
  • Cross-sec­tion rigid conductor
    4 - 95 mm²
Install­a­tion, mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Connectivity
  • Type of connec­tion
    Screw terminal
Settings
  • Thermal protec­tion knob setting xIN
    1, 1
Dimen­sions
  • Height
    130 mm
  • Width
    75 mm
  • Depth
    68 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes
Main elec­trical attrib­utes
  • Magnetic protec­tion trip time
    0 - 0 ms

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC
PDF
14,81 MB
Hager REACH declaration HDA050L
PDF
RoHS report HDA050L
PDF

Downloads

  • Product image

    Image HDA050L  | Hager

    Product Image HDA050L

  • Product datasheet

    Image Hager Product data sheet HDA050L  | Hager

    Hager Product data sheet HDA050L

    Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 50A 18kA CTC

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-20

    PDF
    430,96 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-03-20

    PDF
    435,49 kB
More documentation

Discover more of this product range

    5
  • 1
    HNW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 40kA FTC
    HNW631NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 40kA FTC
  • 2
    HNW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 40kA FTC
    HNW401NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 40kA FTC
  • 3
    HNW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 40kA FTC
    HNW630NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 40kA FTC
  • 4
    HNW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 40kA FTC
    HNW400NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 40kA FTC
  • 5
    HPW250NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 250A 110kA FTC
    HPW250NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 250A 110kA FTC

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland