The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Switching and protective devices
  • Circuit breaker and switches
  • Moulded case circuit breakers
  • HDA033L
  • Switching and protective devices

Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 32A 18kA CTC HDA033L

EAN
3250613136482
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 32A 18kA CTC

HDA033L

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    32 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    18 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    25 kA
  • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
    25 kA
  • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
    18 kA
  • Rated current 10°C according to IEC 60947
    42 A
  • Rated current 15°C according to IEC 60947
    40.90 A
  • Rated current 20°C according to IEC 60947
    39.80 A
  • Rated current 25°C according to IEC 60947
    38.60 A
  • Rated current 30°C according to IEC 60947
    37.30 A
  • Rated current at 35°C according to IEC 60947
    36.10 A
  • Rated current at 40°C according to IEC 60947
    34.70 A
  • Rated current 45°C according to IEC 60947
    33.40 A
  • Rated current 50°C according to IEC 60947
    32 A
  • Rated current 55°C according to IEC 60947
    30.50 A
  • Rated current 5°C according to IEC 60947
    40.90 A
  • Rated current at 60°C according to IEC 60947
    28.90 A
  • Rated current 65°C according to IEC 60947
    27.20 A
  • Rated current 70°C according to IEC 60947
    25.40 A
Archi­tec­ture
  • Number of poles
    4
  • Control/­op­er­a­tion element
    Toggle
  • Device construc­tion type
    Fixed built-in
Trip­ping
  • Response time when opening
    10 ms
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    8,000 V
  • Rated insu­la­tion voltage Ui
    690 V
Func­tions
  • Trip unit
    TM F/F
Power
  • Total power loss under IN
    8.40 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10,000
  • Number of mech­an­ical oper­a­tions
    20,000
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Connec­tion
  • Cross-sec­tion flex­ible conductor
    4 - 70 mm²
  • Cross-sec­tion rigid conductor
    4 - 95 mm²
Connectivity
  • Type of connec­tion
    Screw terminal
Settings
  • Thermal protec­tion knob setting xIN
    1, 1
Dimen­sions
  • Height
    130 mm
  • Width
    100 mm
  • Depth
    68 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes
Install­a­tion, mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Main elec­trical attrib­utes
  • Magnetic protec­tion trip time
    0 - 0 ms

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC
PDF
14,81 MB
Hager REACH declaration HDA033L
PDF
RoHS report HDA033L
PDF

Downloads

  • Product image

    Image HDA033L  | Hager

    Product Image HDA033L

  • Product datasheet

    Image Hager Product data sheet HDA033L  | Hager

    Hager Product data sheet HDA033L

    Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 32A 18kA CTC

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-20

    PDF
    430,96 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-03-20

    PDF
    435,49 kB
More documentation

Discover more of this product range

    5
  • 1
    HNB125H - Moulded Case Circuit Breaker X250 3P 40kA 125A TM
    HNB125H
    Moulded Case Circuit Breaker X250 3P 40kA 125A TM
  • 2
    HMJ631DE - Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 630A 50kA FTC
    HMJ631DE
    Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 630A 50kA FTC
  • 3
    HMJ630DE - Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 630A 50kA FTC
    HMJ630DE
    Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 630A 50kA FTC
  • 4
    HMJ401DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 400A 50kA FTC
    HMJ401DR
    Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 400A 50kA FTC
  • 5
    HMJ400DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 50kA FTC
    HMJ400DR
    Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 50kA FTC

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland