Load break switch 3P 1600A • HA364 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalog
            • Switching and protective devices
            • Load breakers and switches
            • Load break switches
            • HA364
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            ProductsShow

            Most popular products

            5
            1
            JAB410B - Enclosed Switch Disconnector TPSN 100A
            JAB410B
            Enclosed Switch Disconnector TPSN 100A
            2
            HA364 - Load break switch 3P 1600A
            HA364
            Load break switch 3P 1600A
            3
            HA354 - Load break switch 3P 250A
            HA354
            Load break switch 3P 250A
            4
            HAE412 - Load break switch visible break. 4P 125A
            HAE412
            Load break switch visible break. 4P 125A
            5
            HAC308 - Load break switch 3P 80A
            HAC308
            Load break switch 3P 80A
            HA364 - Load break switch 3P 1600A
            HA364 - Load break switch 3P 1600A

            Load break switch 3P 1600A

            HA364

            HA364 - Load break switch 3P 1600A
            HA364 - Load break switch 3P 1600A
            • Switching and protective devices

            Load break switch 3P 1600A HA364

            EAN
            3250613119690
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Auxil­iary contact block 1 products available
            • Door coup­ling handle for switchgear 2 products available
            • Switch oper­ating shaft 2 products available
            • Terminal cover 1 products available

            Complete your system

            • Auxil­iary contact block
            • Door coup­ling handle for switchgear
            • Switch oper­ating shaft
            • Terminal cover
            • HZ023

              Auxiliary contact 2x 1C+O h125/630

              0.00 €  / *
              Add to a list
              Add to a list
            • HZA001

              Black handle LBS 800A

              0.00 €  / *
              Add to a list
              Add to a list
            • HZC003

              Black handle FCS- LBS 630-1600A

              0.00 €  / *
              Add to a list
              Add to a list
            • HZC105

              Shaft extension 200 mm FCS-LBS 800-1800A

              0.00 €  / *
              Add to a list
              Add to a list
            • HZC106

              Shaft extension 320 mm FCS-LBS 800-1800A

              0.00 €  / *
              Add to a list
              Add to a list
            • HZ037

              Terminal shield for HA362, HA364, HA368

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Elec­tric current
            • Rated current
              1,600 A
            • Rated short-­time with­stand current Icw IEC 60947
              50 kA
            • Accept­able current rating AC21
              1,600 A
            • Accept­able current rating AC21 category A
              1,600 A
            • Accept­able current rating AC21 category B
              1,600 A
            • Accept­able current rating AC22 category A
              1,250 A
            • Accept­able current rating AC22 category B
              1,250 A
            • Accept­able current rating AC23 category A
              1,000 A
            • Accept­able current rating AC23 category B
              1,000 A
            • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
              66 kA
            • Rated short-­time with­stand current Icw 1s IEC 60947
              50 kA
            Archi­tec­ture
            • Number of poles
              3
            • Control/­op­er­a­tion element
              Long rotary handle
            • Device construc­tion type
              Fixed built-in
            • Type of pole
              3P
            Dimen­sions
            • Height
              350 mm
            • Width
              610 mm
            • Depth
              210 mm
            Cover, door
            • Inter­lock­able
              Yes
            Safety
            • Ingress Protec­tion (IP) class
              IP00
            Connec­tion
            • Cross-sec­tion rigid conductor
              6x 240 mm²
            • Cross-sec­tion flex­ible conductor
              6x 185 mm²
            Voltage
            • Rated insu­la­tion voltage Ui
              1,000 V
            • Rated impulse with­stand voltage Uimp
              12,000 V
            • Rated oper­a­tional voltage Ue
              380 - 415 V
            Power
            • Power loss per pole at In
              122 W
            • Total power loss under IN
              366 W
            • Rated oper­a­tional power under 400 V AC AC1
              1,053,000 W
            • Rated oper­a­tional power under 400 V AC AC23
              562,000 W
            Controls and indic­ators
            • Motor drive integ­rated
              No
            Use condi­tions
            • Oper­ating temper­ature
              -20 - 70 °C
            Frequency
            • Frequency
              50 - 60 Hz
            Func­tions
            • Is reversing switch
              No
            • Version as emer­gency stop install­a­tion
              No
            • Version as main switch
              Yes
            • Version as main­ten­ance/ser­vice switch
              Yes
            • Version as safety switch
              Yes
            • Version as switch discon­nector compact
              Yes
            Equip­ment
            • Motor drive optional
              No
            • Number of auxil­iary contacts as change-over contact
              0
            • Number of auxil­iary contacts as normally closed contact
              0
            • Number of auxil­iary contacts as normally open contact
              0
            Install­a­tion, mounting
            • Nominal tight­ening torque
              40 - 45 Nm

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            REACH declaration HA364 (english)
            PDF
            103,10 kB
            RoHS declaration HA364 (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image HA364  | Hager

              Product Image HA364

            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2021-05-17

              PDF
              200,64 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-04-13

              PDF
              777,14 kB
            More documentation

            Discover more of this product range

              5
            • 1
              HA307 - Load break switch 3P 160A
              HA307
              Load break switch 3P 160A
            • 2
              HA308 - Load break switch 3P 200A
              HA308
              Load break switch 3P 200A
            • 3
              HA351 - Load break switch 3P 125A
              HA351
              Load break switch 3P 125A
            • 4
              HA352 - Load break switch 3P 160A
              HA352
              Load break switch 3P 160A
            • 5
              HA353 - Load break switch 3P 200A
              HA353
              Load break switch 3P 200A

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland