The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Load break switches
    • HA358
    EAN
    3250613113582
    Packaging
    1 Piece
    • Load break switches

    Load break switch 3P 630A HA358

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load break switch 3P 630A

    HA358

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Terminal cover 2 products available
    • Auxil­iary contact block 1 products available
    • Switch oper­ating shaft 2 products available
    • Door coup­ling handle for switchgear 2 products available

    Complete your system

    • Terminal cover
    • Auxil­iary contact block
    • Switch oper­ating shaft
    • Door coup­ling handle for switchgear
    • HZ035

      Terminal shield top and bottom h400/630 3P

      €0.00  / *
    • HZC205

      Terminal shrouds 3P LBS 400-630A

      €0.00  / *
    • HZ023

      Auxiliary contact 2x 1C+O h125/630

      €0.00  / *
    • HZC102

      Shaft extension 320 mm FCS-LBS 63-630A

      €0.00  / *
    • HZC101

      Shaft extension 200 mm FCS-LBS 63-630A

      €0.00  / *
    • HZC003

      Black handle FCS- LBS 630-1600A

      €0.00  / *
    • HZC002

      Black handle FCS- LBS 100-630A

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      630 A
    • Rated short-­time with­stand current Icw IEC 60947
      13 kA
    • Accept­able current rating AC21
      630 A
    • Accept­able current rating AC21 category A
      630 A
    • Accept­able current rating AC21 category B
      630 A
    • Accept­able current rating AC22 category A
      630 A
    • Accept­able current rating AC22 category B
      630 A
    • Accept­able current rating AC23 category A
      630 A
    • Accept­able current rating AC23 category B
      630 A
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      26 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      13 kA
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Long rotary handle
    • Device construc­tion type
      Fixed built-in
    • Type of pole
      3P
    Dimen­sions
    • Height
      260 mm
    • Width
      230 mm
    • Depth
      165 mm
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Connec­tion
    • Cross-sec­tion rigid conductor
      2x 300 mm²
    • Cross-sec­tion flex­ible conductor
      2x 300 mm²
    Voltage
    • Rated insu­la­tion voltage Ui
      1,000 V
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Power
    • Power loss per pole at In
      30.90 W
    • Power dissip­a­tion at IN
      92.70 W
    • Rated oper­a­tional power under 400 V AC AC1
      414,000 W
    • Rated oper­a­tional power under 400 V AC AC23
      225,000 W
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Frequency
    • Frequency
      50 - 60 Hz
    Func­tions
    • Is reversing switch
      No
    • Version as emer­gency stop install­a­tion
      No
    • Version as main switch
      Yes
    • Version as main­ten­ance/ser­vice switch
      Yes
    • Version as safety switch
      Yes
    • Version as switch discon­nector compact
      Yes
    Equip­ment
    • Motor drive optional
      No
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    Install­a­tion, mounting
    • Nominal tight­ening torque
      40 - 45 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Load break switch 4P 630A (English)
    PDF
    369,67 kB
    REACH declaration HA358
    PDF
    RoHS report HA358
    PDF

    Downloads

    • Product image

      Image HA358  | Hager

      Product Image HA358

    • Product datasheet

      Image Hager Product data sheet HA358  | Hager

      Hager Product data sheet HA358

      Load break switch 3P 630A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      350,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HAE412 - Load break switch visible break. 4P 125A
      HAE412
      Load break switch visible break. 4P 125A
    • 2
      HA460 - Load break switch 4P 800A
      HA460
      Load break switch 4P 800A
    • 3
      HA964N - Load break switch with visible breaking 4P 250A
      HA964N
      Load break switch with visible breaking 4P 250A
    • 4
      HAC410 - Load break switch 4P 100A
      HAC410
      Load break switch 4P 100A
    • 5
      HA353 - Load break switch 3P 200A
      HA353
      Load break switch 3P 200A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland