Back plate,gamma,36M,2row • GS218D | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Distri­bu­tion systems
  • Enclos­ures up to 63A
  • Gamma and accessories
  • GS218D
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
GP118P - Door,gamma,white,spare door,for enclosure 13M
GP118P
Door,gamma,white,spare door,for enclosure 13M
2
JP015 - Cover strip,universal,18M,RAL9010
JP015
Cover strip,universal,18M,RAL9010
3
GS418D - Back plate,gamma,72 modules, 4row
GS418D
Back plate,gamma,72 modules, 4row
4
GS218D - Back plate,gamma,36modules,2row
GS218D
Back plate,gamma,36modules,2row
5
GZ32A - Sealing kit,gamma,for enclosure,13-72 modules
GZ32A
Sealing kit,gamma,for enclosure,13-72 modules

Back plate,gamma,36modules,2row

GS218D

  • Distri­bu­tion systems

Back plate,gamma,36modules,2row GS218D

EAN
3250612993529
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    375 mm
  • Width
    355 mm
Mater­ials
  • Colour
    White
  • Material
    Plastic
  • Treat­ment
    Powder coated
Instruc­tions
  • Suit­able as side panel
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
REACH declaration GS218D (english)
PDF
103,10 kB
RoHS declaration GS218D (english)
PDF
103,59 kB

Downloads

  • Product image

    Image GS218D  | Hager

    Product Image GS218D

  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-03-06  | Hager

    Declaration of conformity en-GB 2025-03-06

    PDF
    226,00 kB
More documentation

Discover more of this product range

    5
  • 1
    GD113H - Enclosure,gamma,surface mounting,13Modules,version Ireland
    GD113H
    Enclosure, gamma, surface mounting, 13Modules, version Ireland
  • 2
    GD118A - Enclosure,gamma,surface mounting,18 Modules, version France
    GD118A
    Enclosure, gamma, surface mounting, 18 Modules, version France
  • 3
    GD213H - Enclosure,gamma,surface mounting,26Modules, version Ireland
    GD213H
    Enclosure, gamma, surface mounting, 26Modules, version Ireland
  • 4
    GD218A - Enclosure,gamma,surface mounting,36Modules, version France
    GD218A
    Enclosure, gamma, surface mounting, 36Modules, version France
  • 5
    GD313H - Enclosure,gamma,surface mounting,39 Modules, version Ireland
    GD313H
    Enclosure, gamma, surface mounting, 39 Modules, version Ireland

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland