The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Accessories for distri­bu­tion cabinets up to 1600 A
  • FZ799N
  • Distri­bu­tion systems

Fixation lug for pre-handing on wall rail FZ890N FZ799N

EAN
3250612779147
Packaging
1 Set

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Fixation lug for pre-handing on wall rail FZ890N

FZ799N

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 12 products available

Referenced by

  • FWB42

    FWB encl., univers, 4rows 48 mod cl.II IP44, plain door, 650x300x161mm, brass term.

    0.00 €  / *
  • FZ890N

    Wall fixation rail, univers, 2m, for enclosure IP44 / IP54

    0.00 €  / *
  • FWB32

    FWB encl. univers, 3rows 72 mod cl.II IP44, plain door, 500x550x161mm, brass term.

    0.00 €  / *
  • FWB33

    FWB encl. univers, 3rows 108 mod cl.II IP44, plain door, 500x800x161mm, brass term.

    0.00 €  / *
  • FWB41

    FWB encl., univers, 4rows 48 mod cl.II IP44, plain door, 650x300x161mm, brass term.

    0.00 €  / *
  • FWB34

    FWB encl., univers, 3rows 144 mod cl.II IP44, plain door, 500x1050x161mm, brass term.

    0.00 €  / *
  • FWB53

    FWB encl., univers, 5rows 180 mod cl.II IP44, plain door, 800x800x161mm, brass term.

    0.00 €  / *
  • FWB43

    FWB encl., univers, 4rows 144 mod cl.II IP44, plain door, 650x800x161mm, brass term.

    0.00 €  / *
  • FWB51

    FWB encl., univers, 5rows 60 mod cl.II IP44, plain door, 800x300x161mm, brass term.

    0.00 €  / *
  • FWB44

    FWB encl., univers, 4rows 192 mod cl.II IP44, plain door, 650x1050x161mm, brass term.

    0.00 €  / *
  • FWB52

    FWB encl., univers, 5rows 120 mod cl.II IP44, plain door, 800x550x161mm, brass term.

    0.00 €  / *
  • FWB31

    FWB encl. univers, 3rows 36 mod cl.II IP44, plain door, 500x300x161mm, brass term.

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    20 mm
  • Width
    100 mm
  • Depth
    130 mm
Connectivity
  • Mounting type
    Hanging
Mater­ials
  • Material
    Steel
  • Treat­ment
    Hot-dip galvan­ised

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration FZ799N
PDF

Downloads

  • Product image

    Image FZ799N  | Hager

    Product Image FZ799N

  • Product datasheet

    Image Hager Product data sheet FZ799N  | Hager

    Hager Product data sheet FZ799N

    Fixation lug for pre-handing on wall rail FZ890N

    PDF
  • Installation manual

    Image Installation manual International 2024-05-14  | Hager

    Installation manual International 2024-05-14

    PDF
    3,91 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
More documentation

Discover more of this product range

    5
  • 1
    FZ104N - Door, univers, right, transparent, for enclosure H:650xW:550mm
    FZ104N
    Door, univers, right, transparent, for enclosure H:650xW:550mm
  • 2
    FZ829 - Wall fixation lugs, Univers
    FZ829
    Wall fixation lugs, Univers
  • 3
    FZ801B - Holder, Univers, strain relief rail H200 mm fixing on plinth
    FZ801B
    Holder, Univers, strain relief rail H200 mm fixing on plinth
  • 4
    FZ801A - Holder, Univers, strain relief rail H100 mm fixing on plinth
    FZ801A
    Holder, Univers, strain relief rail H100 mm fixing on plinth
  • 5
    FZ776A - Adapter for vertical connection of 1550mm wide FR/FS enclosures
    FZ776A
    Adapter for vertical connection of 1550mm wide FR/FS enclosures

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland