The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • FZ633A
    catalog.pageproduct.product.info.ean
    3250616004313
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span

    Plinth, Univers, H100 800x275 mm FZ633A

    Phase out product: please contact your electrical wholesaler for availability

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Plinth, Univers, H100 800x275 mm

    FZ633A

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2

    catalog.pageproduct.tab_additional_title.link

    Dimen­sions
    • Height
      100 mm
    • Width
      800 mm
    • Depth
      275 mm
    • Built-in width
      800 mm
    Equip­ment
    • Cabinet base
      Base complete
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    Connectivity
    • Mounting type
      Metal screw mounting
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      catalog.pageproduct.attribute_boolean.no
    Mater­ials
    • Colour
      Jet black
    • Treat­ment
      Powder coated
    • Material
      Steel

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ633A
    PDF
    RoHS report FZ633A
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div FZ633A

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet FZ633A

      Plinth, Univers, H100 800x275 mm

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      catalog.pagelevel.alt_image.img

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    catalog.pageproduct.showmore_documents.button

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland