The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • FZ448

Metal cable entry plate CL1, Univers, 405x125 mm FZ448

EAN
3250612764488
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Metal cable entry plate CL1, Univers, 405x125 mm

FZ448

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Height
    450 mm
  • Width
    120 mm
  • Depth
    130 mm
Mater­ials
  • Material
    Plastic
  • Colour
    Light grey
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration FZ448
PDF
Hager RoHS report FZ448
PDF

Downloads

  • Product image

    Image FZ448  | Hager

    Product Image FZ448

  • Product datasheet

    Image Hager Product data sheet FZ448  | Hager

    Hager Product data sheet FZ448

    Metal cable entry plate CL1, Univers, 405x125 mm

    PDF
More documentation

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland