The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FZ427R
    EAN
    3250612779024
    Packaging
    1 Piece

    Cover plate,univers, right, lateral, for enclosure IP44 / IP54 FZ427R

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cover plate,univers, right, lateral, for enclosure IP44 / IP54

    FZ427R

    • Technical properties
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      280 mm
    • Width
      100 mm
    • Depth
      10 mm
    Mater­ials
    • Material
      Plastic
    • Treat­ment
      Untreated
    • RAL code
      9010
    • Colour
      Pure white

    Downloads

    • Product image

      Image FZ427R  | Hager

      Product Image FZ427R

    • Product datasheet

      Image Hager Product data sheet FZ427R  | Hager

      Hager Product data sheet FZ427R

      Cover plate,univers, right, lateral, for enclosure IP44 / IP54

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland