The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • FZ427L

Cover plate,univers, left, lateral, for enclosure IP44 / IP54 FZ427L

EAN
3250612779017
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Cover plate,univers, left, lateral, for enclosure IP44 / IP54

FZ427L

  • Accessories
  • Technical properties
  • Documentations
Download the data sheet

Complete your system

Optional accessories

  • Cable gland 1 products available

Complete your system

  • Cable gland
  • FZ850M

    Cable gland, M50, with counter nut, for lateral cable insert

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    153 mm
  • Width
    253 mm
  • Depth
    150 mm
Mater­ials
  • Material
    Plastic
  • Treat­ment
    Untreated
  • RAL code
    9010
  • Colour
    Pure white

Downloads

  • Product image

    Image FZ427L  | Hager

    Product Image FZ427L

  • Product datasheet

    Image Hager Product data sheet FZ427L  | Hager

    Hager Product data sheet FZ427L

    Cover plate,univers, left, lateral, for enclosure IP44 / IP54

    PDF
More documentation

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland