The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 160A
  • FW flush enclos­ures
  • FZ12H
  • Distri­bu­tion systems

Strain relief and terminal holder,for FW2 enclosure class I FWx12xx, 12 mod wide FZ12H

EAN
3250614300394
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Strain relief and terminal holder,for FW2 enclosure class I FWx12xx, 12 mod wide

FZ12H

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 5 products available

Referenced by

  • FWU52S

    FW flush encl. 5-rows 120 modules, IP30, classII, niche 807x565x115mm

    0.00 €  / *
  • FW312WT

    Surface encl. FW2, IP30, class I, with door and brass terminals, 3x12 modules

    0.00 €  / *
  • FW412WT

    Surface encl. FW2, IP30, class I, with door and brass terminals, 4x12 modules

    0.00 €  / *
  • FW512WT

    Surface encl. FW2, IP30, class I, with door and brass terminals, 5x12 modules

    0.00 €  / *
  • FW612WT

    Surface encl. FW2, IP30, class I, with door and brass terminals, 6x12 modules

    0.00 €  / *

Technical properties

Dimen­sions
  • Width
    216 mm
  • Depth
    2 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration FZ12H
PDF
Hager RoHS report FZ12H
PDF

Downloads

  • Product image

    Image FZ12H  | Hager

    Product Image FZ12H

  • Product datasheet

    Image Hager Product data sheet FZ12H  | Hager

    Hager Product data sheet FZ12H

    Strain relief and terminal holder,for FW2 enclosure class I FWx12xx, 12 mod wide

    PDF
  • Handbook

    Image Handbook en-GB 2024-10-10  | Hager

    Handbook en-GB 2024-10-10

    PDF
    1,80 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-08-30  | Hager

    Declaration of conformity en-GB 2024-08-30

    PDF
    179,29 kB
    Image Declaration of conformity en-GB 2024-09-17  | Hager

    Declaration of conformity en-GB 2024-09-17

    PDF
    430,70 kB
More documentation

Discover more of this product range

    5
  • 1
    UZ42M5 - Mounting plate univers, for telcommunication,2field, for enclosure height 650mm
    UZ42M5
    Mounting plate univers, for telcommunication, 2field, for enclosure height 650mm
  • 2
    UZ62M1 - Mounting plate,universN,for enclosure 950x550mm,2 sections
    UZ62M1
    Mounting plate, universN, for enclosure 950x550mm, 2 sections
  • 3
    UZ62M5 - Mounting plate univers, for telcommunication,2field, for enclosure height 950mm
    UZ62M5
    Mounting plate univers, for telcommunication, 2field, for enclosure height 950mm
  • 4
    UZ25V2 - Cable bracket, universN, small section, 20 pieces
    UZ25V2
    Cable bracket, universN, small section, 20 pieces
  • 5
    UZ42M1 - Mounting plate, universN, 650mm, 2 fields
    UZ42M1
    Mounting plate, universN, 650mm, 2 fields

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland