The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • FZ033N

Door, univers, left, plain, RAL 9010, for enclosure IP44/54 1400x800mm FZ033N

EAN
3250612776818
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Door, univers, left, plain, RAL 9010, for enclosure IP44/54 1400x800mm

FZ033N

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Complete your system

Optional accessories

  • Docu­ment holder 5 products available

Complete your system

  • Docu­ment holder
  • FZ794

    Document holder, transparent, DIN A4, adhesive

    0.00 €  / *
  • FZ757M

    Document holder, magnetic, DIN A4

    0.00 €  / *
  • FZ757A5

    Document holder, adhesive, DIN A5

    0.00 €  / *
  • FZ757A4

    Document holder, glued, DIN A4

    0.00 €  / *
  • FZ818

    Document holder, plastic, DIN A4, adhesive

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    1,369 mm
  • Width
    248 mm
  • Depth
    12 mm
Cover, door
  • Door/­cover is trans­parent
    No
  • Number of cabinet doors
    1
  • Cabinet door type
    Partial door
  • Number of locks
    0
Mater­ials
  • RAL code
    9010
  • Colour
    Pure white
  • Material
    Steel
  • Treat­ment
    Powder coated
Archi­tec­ture
  • Cabinet Door Posi­tion
    Left
Safety
  • Ingress Protec­tion (IP) class
    IP54
  • Locking type
    Without lock
Equip­ment
  • Number of section in width
    1
  • Number of rows
    9

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration FZ033N
PDF
Hager RoHS report FZ033N
PDF

Downloads

  • Product image

    Image FZ033N  | Hager

    Product Image FZ033N

  • Product datasheet

    Image Hager Product data sheet FZ033N  | Hager

    Hager Product data sheet FZ033N

    Door, univers, left, plain, RAL 9010, for enclosure IP44/54 1400x800mm

    PDF
More documentation

Spare part

See more

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland