The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FZ014N
    EAN
    3250612776627
    Packaging
    1 Piece

    Door, univers, right, plain, RAL 9010, for enclosure IP44 950x550mm FZ014N

    Phase out product: please contact your electrical wholesaler for availability

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door, univers, right, plain, RAL 9010, for enclosure IP44 950x550mm

    FZ014N

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 3 products available
    • Docu­ment holder 2 products available

    Compatible products

    • Referenced by 3 products available

    Complete your system

    • Lock system
    • Docu­ment holder
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • FZ598N

      Door shield with handle, for enclosure univers IP44

      €0.00  / *
    • FZ534N

      Swing lever, univers, for profile cylinder 40mm, for enclosure IP44/54

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ757A4

      Document holder, glued, DIN A4

      €0.00  / *

    Referenced by

    • FWB63

      FWB encl., univers, 6rows 216 mod cl.II IP44, plain door, 950x800x161mm, brass term.

      €0.00  / *
    • FWB62

      FWB encl., univers, 6rows 144 mod cl.II IP44, plain door, 950x500x161mm, brass term.

      €0.00  / *
    • FWB64

      FWB encl., univers, 6rows 288 mod cl.II IP44, plain door, 950x1050x161mm, brass term.

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      919 mm
    • Width
      519 mm
    • Depth
      12 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Cabinet door type
      Partial door
    • Type of handle
      Hinged pattern handle
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Steel
    • Treat­ment
      Powder coated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Right
    Safety
    • Ingress Protec­tion (IP) class
      IP44
    • Locking type
      Bar lock
    Equip­ment
    • Number of section in width
      2
    • Number of rows
      6
    • Number of keys
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
    PDF
    8,50 MB
    REACH declaration FZ014N
    PDF
    RoHS report FZ014N
    PDF

    Downloads

    • Product image

      Image FZ014N  | Hager

      Product Image FZ014N

    • Product datasheet

      Image Hager Product data sheet FZ014N  | Hager

      Hager Product data sheet FZ014N

      Door, univers, right, plain, RAL 9010, for enclosure IP44 950x550mm

      PDF
    • Handbook

      Image 6LE007924C_EN  | Hager


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      532,42 kB
    More documentation

    Spare part

    See more

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland