The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 160A
  • FW/FWB surface enclos­ures
  • FZ008N
  • Distri­bu­tion systems

Door, univers, left, plain, RAL 9010, for enclosure IP44/54 650x1050mm FZ008N

EAN
3250612776566
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Door, univers, left, plain, RAL 9010, for enclosure IP44/54 650x1050mm

FZ008N

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Docu­ment holder 5 products available

Compatible products

  • Referenced by 1 products available

Complete your system

  • Docu­ment holder
  • FZ794

    Document holder, transparent, DIN A4, adhesive

    0.00 €  / *
  • FZ757M

    Document holder, magnetic, DIN A4

    0.00 €  / *
  • FZ757A5

    Document holder, adhesive, DIN A5

    0.00 €  / *
  • FZ757A4

    Document holder, glued, DIN A4

    0.00 €  / *
  • FZ818

    Document holder, plastic, DIN A4, adhesive

    0.00 €  / *

Referenced by

  • FWB44

    FWB encl., univers, 4rows 192 mod cl.II IP44, plain door, 650x1050x161mm, brass term.

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    619 mm
  • Width
    498 mm
  • Depth
    12 mm
Cover, door
  • Door/­cover is trans­parent
    No
  • Number of cabinet doors
    1
  • Cabinet door type
    Partial door
  • Number of locks
    0
Mater­ials
  • RAL code
    9010
  • Colour
    Pure white
  • Material
    Steel
  • Treat­ment
    Powder coated
Archi­tec­ture
  • Cabinet Door Posi­tion
    Left
Safety
  • Ingress Protec­tion (IP) class
    IP54
  • Locking type
    Without lock
Equip­ment
  • Number of section in width
    2

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration FZ008N
PDF
Hager RoHS report FZ008N
PDF

Downloads

  • Product image

    Image FZ008N  | Hager

    Product Image FZ008N

  • Product datasheet

    Image Hager Product data sheet FZ008N  | Hager

    Hager Product data sheet FZ008N

    Door, univers, left, plain, RAL 9010, for enclosure IP44/54 650x1050mm

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    FZ104N - Door, univers, right, transparent, for enclosure H:650xW:550mm
    FZ104N
    Door, univers, right, transparent, for enclosure H:650xW:550mm
  • 2
    JK11254D - 125A Direct Connect Incomer Kit
    JK11254D
    125A Direct Connect Incomer Kit
  • 3
    UZ005 - Identifer stripe, universN, for device slot, 12 pieces
    UZ005
    Identifer stripe, universN, for device slot, 12 pieces
  • 4
    FZ597 - Locking,univers,with 2keys, for IP43
    FZ597
    Locking, univers, with 2keys, for IP43
  • 5
    FZ451N - Lock, univers, square 7mm, with 1 key, for enclosure IP44/54
    FZ451N
    Lock, univers, square 7mm, with 1 key, for enclosure IP44/54

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland