Door,univers,left,f.encl. 650x800mm • FZ007N | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Navigation Square
    Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
    View references
    • Solutions
    • Solutions by application
      • Commercial Distribution
      • Modular Devices & Connection
      • Lighting Connection & Control
      • Residential Distribution
      • Wiring Accessories
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your project
      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other commercial buildings
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your business
      • Electrical Contractor
      • Builder and Developer
      • Architect and Specifier
      • Panel Builder
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • References
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • See All
  • Tools
    BIM assets
    The intelligent 3D model-based system that provides professionals with insight and tools.
    Visit BIM Objects
    BIM Support
    • Tools
    • BIM assets
      BIM assets
      The intelligent 3D model-based system that provides professionals with insight and tools.
      Visit BIM Objects
      BIM Support
    • See All
  • Support
    Tailored Solutions requests
    If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
    Get support
    • Support
    • Download Center
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • FAQ
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • How-to videos
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Training
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Catalogues
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Reliability and ingenuity
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Tailored solutions requests
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • See All
  • About us
    Shaping the electrical world together
    We remain by your side cooperating, collaborating and co-creating the future with you.
    Discover Hager
    • About us
    • News
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Find your wholesaler
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Contact us
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • See All
  • See all the categories
Account
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 160A
  • FW flush enclos­ures
  • FZ007N
FZ007N - Door, univers, left, plain, RAL 9010, for enclosure IP44/54 650x800mm
FZ007N - Door, univers, left, plain, RAL 9010, for enclosure IP44/54 650x800mm
FZ007N - Door, univers, left, plain, RAL 9010, for enclosure IP44/54 650x800mm

Door, univers, left, plain, RAL 9010, for enclosure IP44/54 650x800mm

FZ007N

FZ007N - Door, univers, left, plain, RAL 9010, for enclosure IP44/54 650x800mm
FZ007N - Door, univers, left, plain, RAL 9010, for enclosure IP44/54 650x800mm
FZ007N - Door, univers, left, plain, RAL 9010, for enclosure IP44/54 650x800mm
  • Distri­bu­tion systems

Door, univers, left, plain, RAL 9010, for enclosure IP44/54 650x800mm FZ007N

EAN
3250612776559
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Docu­ment holder 5 products available

Complete your system

  • Docu­ment holder
  • FZ757A4

    Document holder, glued, DIN A4

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ757A5

    Document holder, adhesive, DIN A5

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ757M

    Document holder, magnetic, DIN A4

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ794

    Document holder, transparent, DIN A4, adhesive

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ818

    Document holder, plastic, DIN A4, adhesive

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Dimen­sions
  • Height
    619 mm
  • Width
    248 mm
  • Depth
    12 mm
Cover, door
  • Door/­cover is trans­parent
    No
  • Number of cabinet doors
    1
  • Cabinet door type
    Partial door
  • Number of locks
    0
Mater­ials
  • RAL code
    9010
  • Colour
    Pure white
  • Material
    Steel
  • Treat­ment
    Powder coated
Archi­tec­ture
  • Cabinet Door Posi­tion
    Left
Equip­ment
  • Number of section in width
    1
Safety
  • Ingress Protec­tion (IP) class
    IP54
  • Locking type
    Without lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration FZ007N (english)
PDF
103,10 kB
RoHS declaration FZ007N (english)
PDF
103,59 kB

Downloads

  • Product image

    Image FZ007N  | Hager

    Product Image FZ007N

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-01-08

    PDF
    289,50 kB
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    FWU31S - FW flush encl. 3-rows 36 modules, IP30, classII, niche 507x315x115mm
    FWU31S
    FW flush encl. 3-rows 36 modules, IP30, classII, niche 507x315x115mm
  • 2
    FWU32S - FW flush encl. 3-rows 72 modules, IP30, classII, niche 507x565x115mm
    FWU32S
    FW flush encl. 3-rows 72 modules, IP30, classII, niche 507x565x115mm
  • 3
    FWU33S - FW flush encl. 3-rows 96 modules, IP30, classII, niche 507x815x115mm
    FWU33S
    FW flush encl. 3-rows 96 modules, IP30, classII, niche 507x815x115mm
  • 4
    FWU41S - FW flush encl. 4-rows 48 modules, IP30, classII, niche 657x315x115mm
    FWU41S
    FW flush encl. 4-rows 48 modules, IP30, classII, niche 657x315x115mm
  • 5
    FWU42S - FW flush encl. 4-rows 96 modules, IP30, classII, niche 657x565x115mm
    FWU42S
    FW flush encl. 4-rows 96 modules, IP30, classII, niche 657x565x115mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland