enclosure, univers, IP54, CL 1, 500 x 800 x 205 mm, exp., empty FP33TW2
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Gland plate for enclosure 6 products available -
Busbar 2 products available -
Document holder 7 products available -
Lock system 9 products available -
Components for wiring, cable entry and cable fixing 5 products available -
Mounting plate for distribution board 9 products available
Complete your system
Technical properties
Dimensions
-
Height450 mm
-
Width800 mm
-
Depth205 mm
-
Thickness of sidewall1 mm
Safety
-
Ingress Protection (IP) classIP54
-
Protection classIsolation class I
-
Locking typeBar lock, Without lock
-
Impact resistance IKIK09
Equipment
-
Number of section in width3
-
Number of flange plate openings6
-
Number of rows3
Installation, mounting
-
Mounting onFlush mounting
-
Suitable for outdoor usageNo
Materials
-
ColourPure white
-
RAL code9010
-
TreatmentPowder coated
-
MaterialSteel
-
Surface finishMatt
Cover, door
-
Number of cabinet doors1
-
Number of locks1
-
Door/cover is transparentNo
-
Cabinet door typeSingle door
Electric current
-
Rated current250 A
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet FP33TW2
enclosure, univers, IP54, CL 1, 500 x 800 x 205 mm, exp., empty
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2026-03-06
PDF709,43 kB
EU Declaration of Conformity
Declaration of conformity en-GB 2026-03-06
PDF741,92 kB
More documentation