The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FL998A
    EAN
    3250610673485
    Packaging
    1 Piece

    MCB complete kit, Orion.Plus, 6x37M, H950 W800 mm, System C FL998A

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB complete kit, Orion.Plus, 6x37M, H950 W800 mm, System C

    FL998A

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      900 mm
    • Width
      800 mm
    • Depth
      120 mm
    Equip­ment
    • Number of rows
      6
    Capa­city
    • Number of modules
      228
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Product colour
      Light grey
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      12

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL998A
    PDF
    RoHS report FL998A
    PDF

    Downloads

    • Product image

      Image FL998A  | Hager

      Product Image FL998A

    • Product datasheet

      Image Hager Product data sheet FL998A  | Hager

      Hager Product data sheet FL998A

      MCB complete kit, Orion.Plus, 6x37M, H950 W800 mm, System C

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland