The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FL77Z
    EAN
    3250619176673
    Packaging
    5 Pieces

    Insert lock for rotary handle, Orion.Plus, 6x6 mm FL77Z

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insert lock for rotary handle, Orion.Plus, 6x6 mm

    FL77Z

    • Technical properties
    • Documentations
    Download the data sheet

    Technical properties

    Safety
    • Locking type
      Key lock

    Downloads

    • Product image

      Image FL77Z  | Hager

      Product Image FL77Z

    • Product datasheet

      Image Hager Product data sheet FL77Z  | Hager

      Hager Product data sheet FL77Z

      Insert lock for rotary handle, Orion.Plus, 6x6 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      284,72 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      306,93 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      275,65 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      614,22 kB
      Image EU-Konformitätserklärung ZAS132DFM2  | Hager

      EU-Konformitätserklärung ZAS132DFM2

      Declaration of conformity International 2022-10-25

      PDF
      318,13 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland