The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FL715E
    EAN
    3250610672228
    Packaging
    1 Piece

    Insulated front panel, Orion.Plus, 150x800 mm FL715E

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated front panel, Orion.Plus, 150x800 mm

    FL715E

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Mater­ials
    • Material
      Plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      1,050 mm
    • Width
      800 mm
    • Depth
      2 mm
    • Built-in height
      150 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FL715E
    PDF
    RoHS report FL715E
    PDF

    Downloads

    • Product image

      Image FL715E  | Hager

      Product Image FL715E

    • Product datasheet

      Image Hager Product data sheet FL715E  | Hager

      Hager Product data sheet FL715E

      Insulated front panel, Orion.Plus, 150x800 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      306,95 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland