Steel inner door Orion.Plus 1050x250 mm • FL582E | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Orion Plus
  • FL582E

Steel inner door, Orion.Plus, H1050 W250 mm

FL582E

  • Distri­bu­tion systems

Steel inner door, Orion.Plus, H1050 W250 mm FL582E

EAN
3250610673119
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    1,050 mm
  • Width
    250 mm
  • Depth
    20 mm
Cover, door
  • Door/­cover is trans­parent
    No
  • Number of cabinet doors
    1
  • Cabinet door type
    Inner door
Mater­ials
  • RAL code
    7035
  • Colour
    Light grey
  • Material
    Steel
  • Treat­ment
    Galvan­ised
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Ingress Protec­tion (IP) class
    IP55
  • Locking type
    Double lock bar 3 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

Certifications and documents

REACH declaration FL582E (english)
PDF
103,10 kB

Discover more of this product range

    5
  • 1
    FL101A - Steel enclosure, Orion.Plus, plain door 250x200x160 mm
    FL101A
    Steel enclosure, Orion.Plus, plain door 250x200x160 mm
  • 2
    FL102A - Steel enclosure, Orion.Plus, plain door 300x250x160 mm
    FL102A
    Steel enclosure, Orion.Plus, plain door 300x250x160 mm
  • 3
    FL103A - Steel enclosure, Orion.Plus, plain door 300x300x160 mm
    FL103A
    Steel enclosure, Orion.Plus, plain door 300x300x160 mm
  • 4
    FL104A - Steel enclosure, Orion.Plus, plain door 350x300x160 mm
    FL104A
    Steel enclosure, Orion.Plus, plain door 350x300x160 mm
  • 5
    FL105A - Steel enclosure, Orion.Plus, plain door 350x300x200 mm
    FL105A
    Steel enclosure, Orion.Plus, plain door 350x300x200 mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland