Ins. moun. plate Orion.Plus 735x745 mm • FL561E | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Orion Plus
  • FL561E

Insulated mounting plate, Orion.Plus, 735x745 mm

FL561E

  • Distri­bu­tion systems

Insulated mounting plate, Orion.Plus, 735x745 mm FL561E

EAN
3250610673041
Packaging
2 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mounting accessories 1 products available

Complete your system

  • Mounting accessories
  • FL672E

    Sliding guides, Orion.Plus, L350 mm

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Dimen­sions
  • Height
    735 mm
  • Width
    745 mm
  • Depth
    6 mm
Mater­ials
  • Material
    Plastic

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration FL561E (english)
PDF
103,10 kB
RoHS declaration FL561E (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    FL101A - Steel enclosure, Orion.Plus, plain door 250x200x160 mm
    FL101A
    Steel enclosure, Orion.Plus, plain door 250x200x160 mm
  • 2
    FL102A - Steel enclosure, Orion.Plus, plain door 300x250x160 mm
    FL102A
    Steel enclosure, Orion.Plus, plain door 300x250x160 mm
  • 3
    FL103A - Steel enclosure, Orion.Plus, plain door 300x300x160 mm
    FL103A
    Steel enclosure, Orion.Plus, plain door 300x300x160 mm
  • 4
    FL104A - Steel enclosure, Orion.Plus, plain door 350x300x160 mm
    FL104A
    Steel enclosure, Orion.Plus, plain door 350x300x160 mm
  • 5
    FL105A - Steel enclosure, Orion.Plus, plain door 350x300x200 mm
    FL105A
    Steel enclosure, Orion.Plus, plain door 350x300x200 mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland