The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Orion Plus
  • FL552A
  • Distri­bu­tion systems

Steel inner door, Orion.Plus steel, 650x500 mm FL552A

EAN
3250610671993
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Steel inner door, Orion.Plus steel, 650x500 mm

FL552A

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 6 products available

Referenced by

  • FL119A

    Steel enclosure, Orion.Plus, plain door 650x500x200 mm

    0.00 €  / *
  • FL271B

    Polyester enclosure, Orion.Plus, glazed door 650x500x250 mm

    0.00 €  / *
  • FL221B

    Polyester enclosure, Orion.Plus, plain door 650x500x250 mm

    0.00 €  / *
  • FL170A

    Steel enclosure, Orion.Plus, glazed door 650x500x250 mm

    0.00 €  / *
  • FL120A

    Steel enclosure, Orion.Plus, plain door 650x500x200 mm

    0.00 €  / *
  • FL169A

    Steel enclosure, Orion.Plus, glazed door 650x500x200 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    600 mm
  • Width
    450 mm
  • Depth
    20 mm
Cover, door
  • Number of cabinet doors
    1
  • Cabinet door type
    Inner door
Mater­ials
  • RAL code
    7035
  • Colour
    Light grey
  • Material
    Steel
  • Treat­ment
    Galvan­ised
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Ingress Protec­tion (IP) class
    IP30
  • Locking type
    Double lock bar 3 mm
Connectivity
  • Mounting type
    Screw mounting

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

Certifications and documents

Hager REACH declaration FL552A
PDF

Downloads

  • Product image

    Image FL552A  | Hager

    Product Image FL552A

  • Product datasheet

    Image Hager Product data sheet FL552A  | Hager

    Hager Product data sheet FL552A

    Steel inner door, Orion.Plus steel, 650x500 mm

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2019-10-31  | Hager

    Declaration of conformity en-GB 2019-10-31

    PDF
    707,52 kB
More documentation

Discover more of this product range

    5
  • 1
    FL871Z - Blanking strips 4 Mod, Quadro.Plus, 6 pieces
    FL871Z
    Blanking strips 4 Mod, Quadro.Plus, 6 pieces
  • 2
    FL715E - Insulated front panel, Orion.Plus, 150x800 mm
    FL715E
    Insulated front panel, Orion.Plus, 150x800 mm
  • 3
    FL714E - Insulated front panel, Orion.Plus, 150x600 mm
    FL714E
    Insulated front panel, Orion.Plus, 150x600 mm
  • 4
    FL713E - Insulated front panel, Orion.Plus, 150x500 mm
    FL713E
    Insulated front panel, Orion.Plus, 150x500 mm
  • 5
    FL712E - Insulated front panel, Orion.Plus, 150x400 mm
    FL712E
    Insulated front panel, Orion.Plus, 150x400 mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland