The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Orion Plus
  • FL511E
  • Distri­bu­tion systems

Steel mounting plate, Orion.Plus, 780x493 mm FL511E

EAN
3250610672907
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Steel mounting plate, Orion.Plus, 780x493 mm

FL511E

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mounting accessories 1 products available

Compatible products

  • Referenced by 12 products available

Complete your system

  • Mounting accessories
  • FL672E

    Sliding guides, Orion.Plus, L350 mm

    0.00 €  / *

Referenced by

  • FL368B

    Polyester double enclosure, Orion.Plus, plain door 2050x1100x300 mm

    0.00 €  / *
  • FL301B

    Polyester wall mounting enclosure, Orion.Plus, plain door 850x600x300 mm

    0.00 €  / *
  • FL321B

    Polyester floor standing enclosure, Orion.Plus, plain door 900x600x300 mm

    0.00 €  / *
  • FL342B

    Polyester double enclosure, Orion.Plus, plain door 1450x600x300 mm

    0.00 €  / *
  • FL344B

    Polyester double enclosure, Orion.Plus, plain door 1750x600x300 mm

    0.00 €  / *
  • FL346B

    Polyester double enclosure, Orion.Plus, plain door 1750x600x300 mm

    0.00 €  / *
  • FL348B

    Polyester double enclosure, Orion.Plus, plain door 2050x600x300 mm

    0.00 €  / *
  • FL362B

    Polyester double enclosure, Orion.Plus, plain door 1450x1100x300 mm

    0.00 €  / *
  • FL364B

    Polyester double enclosure, Orion.Plus, plain door 1750x1100x300 mm

    0.00 €  / *
  • FL366B

    Polyester double enclosure, Orion.Plus, plain door 1750x1100x300 mm

    0.00 €  / *
  • FL501B

    Polyester wall mounting enclosure, Orion.Plus, 850x600x300 mm

    0.00 €  / *
  • FL521B

    Polyester floor standing enclosure, Orion.Plus, 900x600x300mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    780 mm
  • Width
    493 mm
  • Depth
    2 mm
Mater­ials
  • Material
    Steel

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration FL511E
PDF
Hager RoHS report FL511E
PDF

Downloads

  • Product image

    Image FL511E  | Hager

    Product Image FL511E

  • Product datasheet

    Image Hager Product data sheet FL511E  | Hager

    Hager Product data sheet FL511E

    Steel mounting plate, Orion.Plus, 780x493 mm

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2019-10-31  | Hager

    Declaration of conformity en-GB 2019-10-31

    PDF
    707,52 kB
More documentation

Discover more of this product range

    5
  • 1
    FL871Z - Blanking strips 4 Mod, Quadro.Plus, 6 pieces
    FL871Z
    Blanking strips 4 Mod, Quadro.Plus, 6 pieces
  • 2
    FL715E - Insulated front panel, Orion.Plus, 150x800 mm
    FL715E
    Insulated front panel, Orion.Plus, 150x800 mm
  • 3
    FL714E - Insulated front panel, Orion.Plus, 150x600 mm
    FL714E
    Insulated front panel, Orion.Plus, 150x600 mm
  • 4
    FL713E - Insulated front panel, Orion.Plus, 150x500 mm
    FL713E
    Insulated front panel, Orion.Plus, 150x500 mm
  • 5
    FL712E - Insulated front panel, Orion.Plus, 150x400 mm
    FL712E
    Insulated front panel, Orion.Plus, 150x400 mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland