The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Orion Plus
  • FL496A
  • Distri­bu­tion systems

Clamp bracket, Orion.Plus, W800 mm FL496A

EAN
3250610673744
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Clamp bracket, Orion.Plus, W800 mm

FL496A

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 2 products available

Referenced by

  • FL127A

    Steel enclosure, Orion.Plus, plain door 950x800x250 mm

    0.00 €  / *
  • FL128A

    Steel enclosure, Orion.Plus, plain door 950x800x300 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    35 mm
  • Width
    700 mm
  • Depth
    10 mm
  • Length
    739 mm
Mater­ials
  • Material
    Steel
  • Treat­ment
    Hot-dip galvan­ised

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration FL496A
PDF
Hager RoHS report FL496A
PDF

Downloads

  • Product image

    Image FL496A  | Hager

    Product Image FL496A

  • Product datasheet

    Image Hager Product data sheet FL496A  | Hager

    Hager Product data sheet FL496A

    Clamp bracket, Orion.Plus, W800 mm

    PDF
More documentation

Discover more of this product range

    5
  • 1
    FL871Z - Blanking strips 4 Mod, Quadro.Plus, 6 pieces
    FL871Z
    Blanking strips 4 Mod, Quadro.Plus, 6 pieces
  • 2
    FL715E - Insulated front panel, Orion.Plus, 150x800 mm
    FL715E
    Insulated front panel, Orion.Plus, 150x800 mm
  • 3
    FL714E - Insulated front panel, Orion.Plus, 150x600 mm
    FL714E
    Insulated front panel, Orion.Plus, 150x600 mm
  • 4
    FL713E - Insulated front panel, Orion.Plus, 150x500 mm
    FL713E
    Insulated front panel, Orion.Plus, 150x500 mm
  • 5
    FL712E - Insulated front panel, Orion.Plus, 150x400 mm
    FL712E
    Insulated front panel, Orion.Plus, 150x400 mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland