The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Orion Plus
  • FL461A
  • Distri­bu­tion systems

Functional uprights, Orion.Plus, H350 mm FL461A

EAN
3250610671771
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Functional uprights, Orion.Plus, H350 mm

FL461A

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 4 products available

Referenced by

  • FL155A

    Steel enclosure, Orion.Plus, glazed door 350x300x200 mm

    0.00 €  / *
  • FL154A

    Steel enclosure, Orion.Plus, glazed door 350x300x160 mm

    0.00 €  / *
  • FL105A

    Steel enclosure, Orion.Plus, plain door 350x300x200 mm

    0.00 €  / *
  • FL104A

    Steel enclosure, Orion.Plus, plain door 350x300x160 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    300 mm
  • Width
    45 mm
  • Depth
    15 mm
  • Length
    45 mm
Mater­ials
  • Material
    Steel
  • Treat­ment
    Hot-dip galvan­ised

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration FL461A
PDF
Hager RoHS report FL461A
PDF

Downloads

  • Product image

    Image FL461A  | Hager

    Product Image FL461A

  • Product datasheet

    Image Hager Product data sheet FL461A  | Hager

    Hager Product data sheet FL461A

    Functional uprights, Orion.Plus, H350 mm

    PDF
More documentation

Discover more of this product range

    5
  • 1
    FL871Z - Blanking strips 4 Mod, Quadro.Plus, 6 pieces
    FL871Z
    Blanking strips 4 Mod, Quadro.Plus, 6 pieces
  • 2
    FL715E - Insulated front panel, Orion.Plus, 150x800 mm
    FL715E
    Insulated front panel, Orion.Plus, 150x800 mm
  • 3
    FL714E - Insulated front panel, Orion.Plus, 150x600 mm
    FL714E
    Insulated front panel, Orion.Plus, 150x600 mm
  • 4
    FL713E - Insulated front panel, Orion.Plus, 150x500 mm
    FL713E
    Insulated front panel, Orion.Plus, 150x500 mm
  • 5
    FL712E - Insulated front panel, Orion.Plus, 150x400 mm
    FL712E
    Insulated front panel, Orion.Plus, 150x400 mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland