The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Orion Plus
  • FL432A
  • Distri­bu­tion systems

Internal,isolated mounting plate,orion.plus,1185x545x6mm FL432A

EAN
3250610671719
Packaging
2 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Internal,isolated mounting plate,orion.plus,1185x545x6mm

FL432A

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mounting accessories 1 products available

Compatible products

  • Referenced by 2 products available

Complete your system

  • Mounting accessories
  • FL672E

    Sliding guides, Orion.Plus, L350 mm

    0.00 €  / *

Referenced by

  • FL179A

    Steel enclosure, Orion.Plus, glazed door 1250x600x250 mm

    0.00 €  / *
  • FL129A

    Steel enclosure, Orion.Plus, plain door 1250x600x250 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    1,185 mm
  • Width
    545 mm
  • Depth
    6 mm
Mater­ials
  • Material
    Plastic

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration FL432A
PDF
Hager RoHS report FL432A
PDF

Downloads

  • Product image

    Image FL432A  | Hager

    Product Image FL432A

  • Product datasheet

    Image Hager Product data sheet FL432A  | Hager

    Hager Product data sheet FL432A

    Internal,isolated mounting plate,orion.plus,1185x545x6mm

    PDF
More documentation

Discover more of this product range

    5
  • 1
    FL871Z - Blanking strips 4 Mod, Quadro.Plus, 6 pieces
    FL871Z
    Blanking strips 4 Mod, Quadro.Plus, 6 pieces
  • 2
    FL715E - Insulated front panel, Orion.Plus, 150x800 mm
    FL715E
    Insulated front panel, Orion.Plus, 150x800 mm
  • 3
    FL714E - Insulated front panel, Orion.Plus, 150x600 mm
    FL714E
    Insulated front panel, Orion.Plus, 150x600 mm
  • 4
    FL713E - Insulated front panel, Orion.Plus, 150x500 mm
    FL713E
    Insulated front panel, Orion.Plus, 150x500 mm
  • 5
    FL712E - Insulated front panel, Orion.Plus, 150x400 mm
    FL712E
    Insulated front panel, Orion.Plus, 150x400 mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland