The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • FL393AH

Front kit MCCB x250, Orion.Plus, 650x400 mm FL393AH

EAN
3250610675052
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Front kit MCCB x250, Orion.Plus, 650x400 mm

FL393AH

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Height
    650 mm
  • Width
    400 mm
  • Depth
    30 mm
Safety
  • Ingress Protec­tion (IP) class
    IP30
Mater­ials
  • Material
    Steel
  • RAL code
    7035

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration FL393AH
PDF
Hager RoHS report FL393AH
PDF

Downloads

  • Product image

    Image FL393AH  | Hager

    Product Image FL393AH

  • Product datasheet

    Image Hager Product data sheet FL393AH  | Hager

    Hager Product data sheet FL393AH

    Front kit MCCB x250, Orion.Plus, 650x400 mm

    PDF
More documentation

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland