The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FL381AH
    EAN
    3250610674321
    Packaging
    1 Piece

    MCCB x250 kit system, Orion.Plus, 200x800 mm FL381AH

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCCB x250 kit system, Orion.Plus, 200x800 mm

    FL381AH

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      200 mm
    • Width
      800 mm
    Equip­ment
    • Number of rows
      1
    Safety
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Metal
    • RAL code
      9002
    • Product colour
      Grey white
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL381AH
    PDF
    RoHS report FL381AH
    PDF

    Downloads

    • Product image

      Image FL381AH  | Hager

      Product Image FL381AH

    • Product datasheet

      Image Hager Product data sheet FL381AH  | Hager

      Hager Product data sheet FL381AH

      MCCB x250 kit system, Orion.Plus, 200x800 mm

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland