The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • FL336A
    catalog.pageproduct.product.info.ean
    3250610671122
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span

    Adjustable steel mounting plate, Orion.Plus, 404x295 mm FL336A

    Phase out product: please contact your electrical wholesaler for availability

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Adjustable steel mounting plate, Orion.Plus, 404x295 mm

    FL336A

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2

    catalog.pageproduct.tab_additional_title.link

    Dimen­sions
    • Height
      300 mm
    • Width
      600 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Sendz­imir galvan­ised

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL336A
    PDF
    RoHS report FL336A
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div FL336A

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet FL336A

      Adjustable steel mounting plate, Orion.Plus, 404x295 mm

      PDF
    catalog.pageproduct.showmore_documents.button

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland