The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FL325B
    EAN
    3250610672471
    Packaging
    1 Piece

    Polyester floor standing enclosure, Orion.Plus, plain door 600x850x300 mm FL325B

    Phase out product: please contact your electrical wholesaler for availability

    Related products (fully compatible)

    FL326B

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Polyester floor standing enclosure, Orion.Plus, plain door 600x850x300 mm

    FL325B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available
    • Insert for lock system 1 products available
    • Mounting plate for distri­bu­tion board 2 products available

    Complete your system

    • Mounting accessories
    • Insert for lock system
    • Mounting plate for distri­bu­tion board
    • FL863Z

      Wall ins. fixing brackets, Orion.Plus polyester

      €0.00  / *
    • FL94Z

      Pair triangle insert, Orion.Plus, 8 mm

      €0.00  / *
    • FL407A

      Steel mounting plate, Orion.Plus, 480x243 mm

      €0.00  / *
    • FL424A

      Insulated mounting plate, Orion.Plus, 435x245 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      600 mm
    • Width
      850 mm
    • Depth
      300 mm
    • Thick­ness of side­wall
      1.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class II
    • Locking type
      3-Side 7 mm, Key lock
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of section in width
      1
    • Number of flange plate open­ings
      2
    • Number of rows
      3
    Install­a­tion, mounting
    • Mounting on
      Floor mounting
    • Suit­able for outdoor usage
      Yes
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Untreated
    • Material
      Glass rein­forced poly­ester
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      1
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Elec­tric current
    • Rated current IN
      630 A
    Voltage
    • Nominal voltage
      400-400 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL325B
    PDF
    RoHS report FL325B
    PDF

    Downloads

    • Product image

      Image FL325B  | Hager

      Product Image FL325B

    • Product datasheet

      Image Hager Product data sheet FL325B  | Hager

      Hager Product data sheet FL325B

      Polyester floor standing enclosure, Orion.Plus, plain door 600x850x300 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      335,92 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland