Adj. ste. moun. plate Orion+ 404x145 mm • FL316A | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

      Menu
      • Products
      • Solutions
        Navigation Square
        Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
        View references
        • Solutions
        • Solutions by application
          • Commercial Distribution
          • Modular Devices & Connection
          • Lighting Connection & Control
          • Residential Distribution
          • Wiring Accessories
          • See All
          Navigation Square
          Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
          View references
        • Solutions for your project
          • Single house
          • Multi-residential
          • Office
          • Hotel
          • Other commercial buildings
          • See All
          Navigation Square
          Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
          View references
        • Solutions for your business
          • Electrical Contractor
          • Builder and Developer
          • Architect and Specifier
          • Panel Builder
          • See All
          Navigation Square
          Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
          View references
        • References
          Navigation Square
          Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
          View references
        • See All
      • Tools
        BIM assets
        The intelligent 3D model-based system that provides professionals with insight and tools.
        Visit BIM Objects
        BIM Support
        • Tools
        • BIM assets
          BIM assets
          The intelligent 3D model-based system that provides professionals with insight and tools.
          Visit BIM Objects
          BIM Support
        • See All
      • Support
        Tailored Solutions requests
        If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
        Get support
        • Support
        • Download Center
          Tailored Solutions requests
          If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
          Get support
        • FAQ
          Tailored Solutions requests
          If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
          Get support
        • How-to videos
          Tailored Solutions requests
          If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
          Get support
        • Training
          Tailored Solutions requests
          If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
          Get support
        • Catalogues
          Tailored Solutions requests
          If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
          Get support
        • Reliability and ingenuity
          Tailored Solutions requests
          If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
          Get support
        • Tailored solutions requests
          Tailored Solutions requests
          If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
          Get support
        • See All
      • About us
        Shaping the electrical world together
        We remain by your side cooperating, collaborating and co-creating the future with you.
        Discover Hager
        • About us
        • News
          Shaping the electrical world together
          We remain by your side cooperating, collaborating and co-creating the future with you.
          Discover Hager
        • Find your wholesaler
          Shaping the electrical world together
          We remain by your side cooperating, collaborating and co-creating the future with you.
          Discover Hager
        • Contact us
          Shaping the electrical world together
          We remain by your side cooperating, collaborating and co-creating the future with you.
          Discover Hager
        • See All
      • See all the categories
      Account
      • Catalogue
      • Distri­bu­tion systems
      • Cabinets up to 1600A
      • Orion Plus
      • FL316A
      FL316A - Adjustable steel mounting plate, Orion.Plus, 404x145 mm
      FL316A - Adjustable steel mounting plate, Orion.Plus, 404x145 mm

      Adjustable steel mounting plate, Orion.Plus, 404x145 mm

      FL316A

      FL316A - Adjustable steel mounting plate, Orion.Plus, 404x145 mm
      FL316A - Adjustable steel mounting plate, Orion.Plus, 404x145 mm
      • Distri­bu­tion systems

      Adjustable steel mounting plate, Orion.Plus, 404x145 mm FL316A

      EAN
      3250610671023
      Packaging
      1 Piece

      You have to log in with your myHager profile to see prices and to order.

      Add to a list
      Add to a list

      Login to create a product list

      You need to be logged into your myHager account to create product lists

      Create an account Sign in
      • Technical properties
      • Environmental value
      • More products
      Download the data sheet

      Technical properties

      Dimen­sions
      • Height
        150 mm
      • Width
        600 mm
      Mater­ials
      • Material
        Steel

      Environmental value

      We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

      RoHS conform Yes
      Halogen free Yes

      Certifications and documents

      REACH declaration FL316A (english)
      PDF
      103,10 kB
      RoHS declaration FL316A (english)
      PDF
      103,84 kB

      Discover more of this product range

        5
      • 1
        FL101A - Steel enclosure, Orion.Plus, plain door 250x200x160 mm
        FL101A
        Steel enclosure, Orion.Plus, plain door 250x200x160 mm
      • 2
        FL102A - Steel enclosure, Orion.Plus, plain door 300x250x160 mm
        FL102A
        Steel enclosure, Orion.Plus, plain door 300x250x160 mm
      • 3
        FL103A - Steel enclosure, Orion.Plus, plain door 300x300x160 mm
        FL103A
        Steel enclosure, Orion.Plus, plain door 300x300x160 mm
      • 4
        FL104A - Steel enclosure, Orion.Plus, plain door 350x300x160 mm
        FL104A
        Steel enclosure, Orion.Plus, plain door 350x300x160 mm
      • 5
        FL105A - Steel enclosure, Orion.Plus, plain door 350x300x200 mm
        FL105A
        Steel enclosure, Orion.Plus, plain door 350x300x200 mm

      Products

      • Commercial Distribution
      • Modular Devices and Connection
      • Lighting Connection and Control
      • Residential Distribution
      • Wiring Accessories
      • References

      Solutions

      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other

      Support

      • FAQs
      • Contact us
      • Catalogues
      • Download center
      • Training
      • How-to videos

      Who we are

      We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

       

      More about us

      Fol­low us

        • Privacy
        • Cookies
        • Report a vulnerability
        • Hagergroup

      Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland