The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FL224Z
    EAN
    3250619272245
    Packaging
    1 Piece

    Air grill, quadro.system, 250x250 mm IP54 FL224Z

    Phase out product: please contact your electrical wholesaler for availability

    Related products:

    FL220Z

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Air grill, quadro.system, 250x250 mm IP54

    FL224Z

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      250 mm
    • Width
      250 mm
    • Depth
      31 mm
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
    Safety
    • Ingress Protec­tion (IP) class
      IP54
    • Protec­tion class
      Isol­a­tion class II
    Connectivity
    • Mounting type
      Snap-on mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FL224Z
    PDF
    RoHS report FL224Z
    PDF

    Downloads

    • Product image

      Image FL224Z  | Hager

      Product Image FL224Z

    • Product datasheet

      Image Hager Product data sheet FL224Z  | Hager

      Hager Product data sheet FL224Z

      Air grill, quadro.system, 250x250 mm IP54

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      140,98 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      209,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      271,11 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland