The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FL212Z
    EAN
    3250619272122
    Packaging
    1 Piece

    Fan, quadro.system, 20W 115 m3/h FL212Z

    Phase out product: please contact your electrical wholesaler for availability

    Related products:

    FL214Z, FL210Z

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fan, quadro.system, 20W 115 m3/h

    FL212Z

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Mater­ials
    • RAL code
      7035
    Safety
    • Ingress Protec­tion (IP) class
      IP54
    Dimen­sions
    • Height
      250 mm
    • Width
      250 mm
    • Depth
      113 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration FL212Z
    PDF
    RoHS report FL212Z
    PDF

    Downloads

    • Product image

      Image FL212Z  | Hager

      Product Image FL212Z

    • Product datasheet

      Image Hager Product data sheet FL212Z  | Hager

      Hager Product data sheet FL212Z

      Fan, quadro.system, 20W 115 m3/h

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      140,98 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      209,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      271,11 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland