The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FL176A
    EAN
    3250610674277
    Packaging
    1 Piece

    Steel enclosure, Orion.Plus, glazed door 950x600x300 mm FL176A

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    FL126A

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Steel enclosure, Orion.Plus, glazed door 950x600x300 mm

    FL176A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available
    • Mounting accessories 1 products available
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
    • Insert for lock system 1 products available
    • DIN rail 1 products available

    Complete your system

    • Lock system
    • Mounting accessories
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Insert for lock system
    • DIN rail
    • FL96Z

      Triangular lock plus handle, Orion.Plus

      €0.00  / *
    • FL863Z

      Wall ins. fixing brackets, Orion.Plus polyester

      €0.00  / *
    • FL85Z

      Wall steel fixing brackets, Orion.Plus steel

      €0.00  / *
    • FL94Z

      Pair triangle insert, Orion.Plus, 8 mm

      €0.00  / *
    • FL495A

      Clamp bracket, Orion.Plus, W600 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      950 mm
    • Width
      600 mm
    • Depth
      300 mm
    • Thick­ness of side­wall
      1.2 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      3-Side 7 mm, Key lock
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of section in width
      1
    • Number of flange plate open­ings
      2
    • Number of rows
      6
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Powder coated
    • Material
      Steel
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      2
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Elec­tric current
    • Rated current IN
      250 A
    Voltage
    • Nominal voltage
      400-400 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL176A
    PDF
    RoHS report FL176A
    PDF

    Downloads

    • Product image

      Image FL176A  | Hager

      Product Image FL176A

    • Product datasheet

      Image Hager Product data sheet FL176A  | Hager

      Hager Product data sheet FL176A

      Steel enclosure, Orion.Plus, glazed door 950x600x300 mm

      PDF
    • BIM Revit objects

      Image Range : Orion Plus.Enclosure - IP65 - Class I - Steel enclosure -  Depth 300 mm - English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Orion Plus.Enclosure - IP65 - Class I - Steel enclosure - Depth 300 mm - English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,28 MB
      Image Range : Orion Plus.Enclosure - IP65 - Class I - Steel enclosure -  Depth 300 mm - English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Orion Plus.Enclosure - IP65 - Class I - Steel enclosure - Depth 300 mm - English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,36 MB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland