The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FL169A
    EAN
    3250610674246
    Packaging
    1 Piece

    Steel enclosure, Orion.Plus, glazed door 650x500x200 mm FL169A

    Phase out product: please contact your electrical wholesaler for availability

    Related products:

    FL119A

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Steel enclosure, Orion.Plus, glazed door 650x500x200 mm

    FL169A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (8)
    • Lock system 1 products available
    • Mounting accessories 1 products available
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
    • Insert for lock system 1 products available
    • DIN rail 1 products available
    • Distrib­utor assembly for serial built-in device 1 products available

    Complete your system

    • Lock system
    • Mounting accessories
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Insert for lock system
    • DIN rail
    • Distrib­utor assembly for serial built-in device
    • Mounting plate for distri­bu­tion board
    • FL96Z

      Triangular lock plus handle, Orion.Plus

      €0.00  / *
    • FL863Z

      Wall ins. fixing brackets, Orion.Plus polyester

      €0.00  / *
    • FL85Z

      Wall steel fixing brackets, Orion.Plus steel

      €0.00  / *
    • FL94Z

      Pair triangle insert, Orion.Plus, 8 mm

      €0.00  / *
    • FL494A

      Clamp bracket, Orion.Plus, W500 mm

      €0.00  / *
    • FL994A

      MCB complete kit, Orion.Plus, 4x24M, 600x500 mm, System C

      €0.00  / *
    • FL413A

      Steel mounting plate, Orion.Plus, 630x443 mm

      €0.00  / *
    • FL427A

      Insulated mounting plate, Orion.Plus, 585x445 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      650 mm
    • Width
      500 mm
    • Depth
      200 mm
    • Thick­ness of side­wall
      1.2 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      3-Side 7 mm, Key lock
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of section in width
      1
    • Number of flange plate open­ings
      2
    • Number of rows
      4
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Powder coated
    • Material
      Steel
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      2
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Elec­tric current
    • Rated current IN
      250 A
    Voltage
    • Nominal voltage
      400-400 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL169A
    PDF
    RoHS report FL169A
    PDF

    Downloads

    • Product image

      Image FL169A  | Hager

      Product Image FL169A

    • Product datasheet

      Image Hager Product data sheet FL169A  | Hager

      Hager Product data sheet FL169A

      Steel enclosure, Orion.Plus, glazed door 650x500x200 mm

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland