MCB kit system, Orion.Plus, H1200 mm • FL000A | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Orion Plus
  • FL000A

MCB kit system, Orion.Plus, H1200 mm 8x37 DIN

FL000A

  • Distri­bu­tion systems

MCB kit system, Orion.Plus, H1200 mm 8x37 DIN FL000A

EAN
3250610673560
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Cover strip 1 products available

Complete your system

  • Cover strip
  • FL871Z

    Blanking strips 4 Mod, Quadro.Plus, 6 pieces

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Dimen­sions
  • Height
    1,200 mm
  • Width
    750 mm
  • Depth
    80 mm
Equip­ment
  • Number of rows
    8
Capa­city
  • Number of modules
    296
Mater­ials
  • RAL code
    7035

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration FL000A (english)
PDF
103,10 kB
RoHS declaration FL000A (english)
PDF
103,84 kB

Downloads

  • Product image

    Image FL000A  | Hager

    Product Image FL000A

  • Declaration of conformity

    Image EU Declaration of Conformity_24.3441.06.24  | Hager

    EU Declaration of Conformity_24.3441.06.24

    Declaration of conformity en-GB 2024-06-26

    PDF
    254,37 kB
    Image UKCA Declaration of Conformity_24.3313.06.24  | Hager

    UKCA Declaration of Conformity_24.3313.06.24

    Declaration of conformity en-US 2024-06-26

    PDF
    259,47 kB
More documentation

Discover more of this product range

    5
  • 1
    FL101A - Steel enclosure, Orion.Plus, plain door 250x200x160 mm
    FL101A
    Steel enclosure, Orion.Plus, plain door 250x200x160 mm
  • 2
    FL102A - Steel enclosure, Orion.Plus, plain door 300x250x160 mm
    FL102A
    Steel enclosure, Orion.Plus, plain door 300x250x160 mm
  • 3
    FL103A - Steel enclosure, Orion.Plus, plain door 300x300x160 mm
    FL103A
    Steel enclosure, Orion.Plus, plain door 300x300x160 mm
  • 4
    FL104A - Steel enclosure, Orion.Plus, plain door 350x300x160 mm
    FL104A
    Steel enclosure, Orion.Plus, plain door 350x300x160 mm
  • 5
    FL105A - Steel enclosure, Orion.Plus, plain door 350x300x200 mm
    FL105A
    Steel enclosure, Orion.Plus, plain door 350x300x200 mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland