Daily time switch with reserve with clock hands, 2 modules EH211
Phase out product: please contact your electrical wholesaler for availability
Follow-up products :
Technical properties
Equipment
-
Number of channels1
Frequency
-
Frequency50 - 60 Hz
Power
-
Power consumption during operation0.50 VA
-
230 V incandescent and halogen lamp1,000 W
-
Power incandescent lamp1,000 - 1,000 W
-
Power loss at full load1 W
Functions
-
Number of function channels1
Connection
-
Number of contacts1
-
Cross-section flexible conductor1 - 4 mm²
-
Cross-section rigid conductor1 - 4 mm²
Use conditions
-
Operating temperature-10 - 55 °C
Capacity
-
Number of modules2
Dimensions
-
Height90 mm
-
Width36 mm
-
Depth58 mm
Texts
-
Switch modeChange-over contact, usable as NC or NO
-
Installation modeFor mounting on DIN rail
-
Type of connectionWith screw terminals
Electric current
-
Max. power (cos phi 0,6)3 A
Endurance
-
Electrical durability at nominal load in AC1 in operating cycles50,000
Settings
-
Programme cyclesProgramme cycle: 24 hours
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet EH211
Daily time switch with reserve with clock hands, 2 modules
PDF
More documentation