The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • EG004
    EAN
    3250612270040
    Packaging
    1 Piece

    Clock key for time switches EG004

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Clock key for time switches

    EG004

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Mater­ials
    • Colour
      Yellow
    Texts
    • Protec­tion
      For protec­tion of time switch against unau­thor­ised chan­ging of switching times
    Dimen­sions
    • Height
      30 mm
    • Width
      20 mm
    • Depth
      10 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EG004
    PDF
    RoHS report EG004
    PDF

    Downloads

    • Product image

      Image EG004  | Hager

      Product Image EG004

    • Product datasheet

      Image Hager Product data sheet EG004  | Hager

      Hager Product data sheet EG004

      Clock key for time switches

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland