External dimmer 500W for IP Roombox EEA001A
EAN
3250617579803
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical properties
Voltage
-
Rated operational voltage Ue230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourWhite
-
RAL code9001
-
MaterialThermoplastic
Dimensions
-
Height85 mm
-
Depth62 mm
Architecture
-
Control/operation elementSingle push button
Power
-
Power incandescent lamp500 - 500 W
Use conditions
-
Operating temperature-20 - 50 °C
Capacity
-
Number of modules2
Texts
-
Dimming principleAutomatic setting of load-dependent switching principle (autodetect process)
-
Type of connectionWith screw terminals
Downloads
-
Product datasheet
Hager Product data sheet EEA001A
External dimmer 500W for IP Roombox
PDF
More documentation