The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Lighting connec­tion and control
    • Indoor and outdoor detectors
    • Ceiling detectors
    • EE883
    EAN
    3250617579469
    Packaging
    1 Piece
    • Ceiling detectors

    Circulation sensor HF 360°, IP54, wall mounted, white EE883

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Circulation sensor HF 360°, IP54, wall mounted, white

    EE883

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for move­ment sensor 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for move­ment sensor
    • EEK006

      Sensor Protection Basket

      €0.00  / *

    Technical properties

    Detec­tion
    • Detec­tion angle
      360 - 360
    • Type of sensor
      Move­ment detector
    • Detec­tion angle hori­zontal
      360 - 360
    Settings
    • Time delay
      5 S - 15 Min
    • Response sens­it­ivity adjustable
      Yes
    Lighting
    • Response bright­ness adjustable
      2 - 1,000 lx
    • LED lamp power
      400 W
    Frequency
    • Frequency
      50 - 50 Hz
    Dimen­sions
    • Width
      123 mm
    • Recommended install­a­tion height
      2.50 - 2.50 m
    • Install­a­tion height
      4 - 4 m
    • Diameter
      123 mm
    Power
    • 230 V incan­des­cent and halogen lamp
      2,000 W
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
    • Surface finish
      Glossy
    Safety
    • Ingress Protec­tion (IP) class
      IP54
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      Yes
    • Ceiling mounting possible
      Yes
    Texts
    • Func­tion
      Parallel connec­tion of several detectors in order to expand the detec­tion area
    • Oper­ating mode
      With test mode, With 2 oper­ating modes: time- and light-de­pendent switch on or pulse mode
    • Install­a­tion mode
      For ceiling mounting
    Power supply
    • Supply voltage
      230 V
    Reach distance
    • Max. trans­mis­sion range front­ally
      4 m
    • Max. trans­mis­sion range side­ways
      4 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report EE883
    PDF

    Downloads

    • Product image

      Image EE883  | Hager

      Product Image EE883

    • Product datasheet

      Image Hager Product data sheet EE883  | Hager

      Hager Product data sheet EE883

      Circulation sensor HF 360°, IP54, wall mounted, white

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2019-11-14

      PDF
      110,41 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EER505 - Motion detector corridor 360° flush-mounted NO contact detection 5x30m
      EER505
      Motion detector corridor 360° flush-mounted NO contact detection 5x30m
    • 2
      EED518 - Movement detector DALI 360 surf. mounted
      EED518
      Movement detector DALI 360 surf. mounted
    • 3
      EER518 - Motion detector highbay 360° surface mounted NO contact detection height 8m
      EER518
      Motion detector highbay 360° surface mounted NO contact detection height 8m
    • 4
      EER513 - Presence/motion detector 360° surface mounted NO contact detection Ø20m
      EER513
      Presence/motion detector 360° surface mounted NO contact detection Ø20m
    • 5
      EED513 - Presence/motion detector DALI2 360° surface mounted detection Ø20m
      EED513
      Presence/motion detector DALI2 360° surface mounted detection Ø20m

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland